19.11.23 CoreSight Peripheral Identification 0 Register

Table 19-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PID0
Offset: 0x1fe0
Reset: 0x000000D0
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PART0[7:0] 
Access RRRRRRRR 
Reset 11010000 

Bits 7:0 – PART0[7:0]

These bits will always return 0xD0 when read, indicating that this device implements a DSU module instance.