13.4.7 ADC Control Register 4 Low

Legend: r = Reserved bit

Name: ADCON4L
Offset: 0xB0C

Bit 15141312111098 
     Reserved[3:0] 
Access rrrr 
Reset 0000 
Bit 76543210 
     SAMC3ENSAMC2ENSAMC1ENSAMC0EN 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 11:8 – Reserved[3:0]  Must be written as ‘0’

Bit 3 – SAMC3EN Dedicated ADC Core 3 Conversion Delay Enable bit

ValueDescription
1

After trigger, the conversion will be delayed and the ADC core will continue sampling during the time specified by the SAMC[9:0] bits in the ADCORE2L register

0

After trigger, the sampling will be stopped immediately and the conversion will be started on the next core clock cycle

Bit 2 – SAMC2EN Dedicated ADC Core 2 Conversion Delay Enable bit

ValueDescription
1

After trigger, the conversion will be delayed and the ADC core will continue sampling during the time specified by the SAMC[9:0] bits in the ADCORE2L register

0

After trigger, the sampling will be stopped immediately and the conversion will be started on the next core clock cycle

Bit 1 – SAMC1EN Dedicated ADC Core 1 Conversion Delay Enable bit

ValueDescription
1

After trigger, the conversion will be delayed and the ADC core will continue sampling during the time specified by the SAMC[9:0] bits in the ADCORE1L register

0

After trigger, the sampling will be stopped immediately and the conversion will be started on the next core clock cycle

Bit 0 – SAMC0EN Dedicated ADC Core 0 Conversion Delay Enable bit

ValueDescription
1

After trigger, the conversion will be delayed and the ADC core will continue sampling during the time specified by the SAMC[9:0] bits in the ADCORE0L register

0

After trigger, the sampling will be stopped immediately and the conversion will be started on the next core clock cycle