13.4.47 ADC Control Register 5 High

Name: ADCON5H
Offset: 0xC02

Bit 15141312111098 
     WARMTIME[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 SHRCIE   C3CIEC2CIEC1CIEC0CIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 11:8 – WARMTIME[3:0] ADC Core Power-up Delay bits

These bits determine the power-up delay in the number of the Core Source Clock Periods (TCORESRC) for all ADC cores.

ValueDescription
1111

32768 Source Clock Periods

1110

16384 Source Clock Periods

1101

8192 Source Clock Periods

1100

4096 Source Clock Periods

1011

2048 Source Clock Periods

1010

1024 Source Clock Periods

1001

512 Source Clock Periods

1000

256 Source Clock Periods

0111

128 Source Clock Periods

0110

64 Source Clock Periods

0101

32 Source Clock Periods

0100

16 Source Clock Periods

00xx

16 Source Clock Periods

Bit 7 – SHRCIE Shared ADC Core Ready Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when ADC core is powered and ready for operation

0

Common interrupt is disabled for an ADC core ready event

Bit 3 – C3CIE Dedicated ADC Core 3 Ready Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when ADC Core 3 is powered and ready for operation

0

Common interrupt is disabled for an ADC Core 3 ready event

Bit 2 – C2CIE Dedicated ADC Core 2 Ready Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when ADC Core 2 is powered and ready for operation

0

Common interrupt is disabled for an ADC Core 2 ready event

Bit 1 – C1CIE Dedicated ADC Core 1 Ready Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when ADC Core 1 is powered and ready for operation

0

Common interrupt is disabled for an ADC Core 1 ready event

Bit 0 – C0CIE Dedicated ADC Core 0 Ready Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when ADC Core 0 is powered and ready for operation

0

Common interrupt is disabled for an ADC Core 0 ready event