13.4.14 ADC Interrupt Enable Register High(1)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.
Name: ADIEH
Offset: 0xB22

Bit 15141312111098 
     IE[27:24]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 IE[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – IE[27:16] Interrupt Enable bits

ValueDescription
1

Common and individual interrupts are enabled for the corresponding channel

0

Common and individual interrupts are disabled for the corresponding channel