13.4.1 ADC Control Register 1 Low

Note:
  1. Set the ADON bit only after the ADC module has been configured. Changing ADC Configuration bits when ADON = 1 will result in unpredictable behavior.
Name: ADCON1L
Offset: 0xB00

Bit 15141312111098 
 ADON ADSIDL CVDEN    
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ADON  ADC Enable bit(1)

ValueDescription
1

ADC module is enabled

0

ADC module is off

Bit 13 – ADSIDL ADC Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode

0

Continues module operation in Idle mode

Bit 11 – CVDEN CVD Enable bit

ValueDescription
1 CVD module is enabled
0 CVD module is off