13.4.13 ADC Interrupt Enable Register Low(1)
Note:
- Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK512MP608 Product Families for ADC channel availability on package variants.
| Name: | ADIEL |
| Offset: | 0xB20 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IE[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – IE[15:0] Interrupt Enable bits
| Value | Description |
|---|---|
1 |
Common and individual interrupts are enabled for the corresponding channel |
0 |
Common and individual interrupts are disabled for the corresponding channel |