4.16.17.29 PMC Peripheral Clock Status Register 0

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR0
Offset: 0x00A0
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
  PID30 PID28PID27 PID25PID24 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
 PID23PID22PID21 PID19    
Access RRRR 
Reset 0000 
Bit 15141312111098 
     PID11    
Access R 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 30 – PIDx Peripheral Clock x Status

Bits 27, 28 – PIDx Peripheral Clock x Status

Bits 21, 22, 23, 24, 25 – PIDx Peripheral Clock x Status

Bit 19 – PIDx Peripheral Clock x Status

Bit 11 – PIDx Peripheral Clock x Status