4.16.17.26 PMC Asynchronous Partial Wake-Up Activity In Progress Register

Name: PMC_SLPWK_AIPR
Offset: 0x0090
Reset: –
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        AIP 
Access R 
Reset – 

Bit 0 – AIP Activity In Progress

Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx and ADCC.

ValueDescription
0 There is no activity on peripherals. The asynchronous partial wake-up function can be activated on one or more peripherals. The device can enter ULP1 or ULP2 mode. Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx and ADCC.
1 One or more peripherals are currently active. The device must not enter ULP1 or ULP2 mode if the asynchronous partial wake-up is enabled for one of the following PIDs: FLEXCOMx and ADCC.