4.16.17.39 PMC PLL Interrupt Status Register 0

Name: PMC_PLL_ISR0
Offset: 0x00EC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  UNLOCK6UNLOCK5UNLOCK4UNLOCK3UNLOCK2UNLOCK1UNLOCK0 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  LOCK6LOCK5LOCK4LOCK3LOCK2LOCK1LOCK0 
Access RRRRRRR 
Reset 0000000 

Bits 16, 17, 18, 19, 20, 21, 22 – UNLOCKx PLL of Index x Unlock Interrupt Status

ValueDescription
0 PLLx is not unlocked.
1 PLLx is unlocked. To know the unlock type, the PMC_PISR1 register can be read.

Bits 0, 1, 2, 3, 4, 5, 6 – LOCKx PLL of Index x Lock Interrupt Status

ValueDescription
0 PLLx is not locked.
1 PLLx is locked.