4.16.17.30 PMC Peripheral Clock Status Register 1

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR1
Offset: 0x00A4
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
 PID63PID62PID61PID60 PID58PID57PID56 
Access RRRRRRR 
Reset 0000000 
Bit 2322212019181716 
 PID55  PID52PID51 PID49PID48 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
 PID47PID46PID45PID44PID43PID42PID41PID40 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PID39PID38PID37  PID34PID33PID32 
Access RRRRRR 
Reset 000000 

Bits 28, 29, 30, 31 – PIDx Peripheral Clock x Status

Bits 23, 24, 25, 26 – PIDx Peripheral Clock x Status

Bits 19, 20 – PIDx Peripheral Clock x Status

Bits 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17 – PIDx Peripheral Clock x Status

Bits 0, 1, 2 – PIDx Peripheral Clock x Status