4.16.17.32 PMC Peripheral Clock Status Register 3

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR3
Offset: 0x00AC
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      PID106PID105PID104 
Access RRR 
Reset 000 
Bit 76543210 
      PID98PID97PID96 
Access RRR 
Reset 000 

Bits 8, 9, 10 – PIDx Peripheral Clock x Status

Bits 0, 1, 2 – PIDx Peripheral Clock x Status