1.5.4.3 Jitter Attenuator

All transmit PLLs support a jitter-attenuator option. The jitter attenuator is used to track the data rate of any noisy reference clock with a clean input reference clock to provide a 0 ppm offset from the noisy reference clock while providing a jitter-cleaned output. It is used in designs requiring loop-timing where the recovered clock is used as the transmit clock requiring low jitter performance. This is used in applications such as Synchronous Ethernet (SyncE) providing low jitter synchronization to an Ethernet network. The following figure illustrates the application using jitter attenuation.

Figure 1-46. Typical Jitter Attenuator Application Scheme

The TXPLL in the transceiver can provide jitter attenuation. Its design attenuates input jitter by using Libero configured settings to adjust the loop bandwidth and damping factors. The TXPLL input from the recovered source of the RX_CLK is cleaned from jitter components in the JA_CLK input path of the TXPLL. The TXPLL configurator allows pre-determined configurations of the attenuation feature based on protocol including the following protocols.

  • 10G SyncE (32-bit, 64-bit)
  • 1G SyncE 10-bit
  • CPRI Rate [1-8]
  • SDI (3G, HD, SD)

JA_PLL demonstrates compliance with the 10G SyncE the ITU-T G.8261 and G.8262 standards. A 10G SyncE Characterization Report and Libero Reference Design solution is available.

Select Jitter Cleaning Mode under the Clock Options and choose the targeted protocol templates from the drop-down as shown in the following figure.

Figure 1-47. Jitter Attenuation TXPLL

Jitter attenuation PLL presets can be selected with TX PLL configurator (and the enable JA_CLK port in XCVR configurator). Jitter attenuation presets must follow the predefined requirements for the application design.

For example, if SDI 3G is selected in the TX PLL configurator, then set the PCS-FABRIC width in XCVR configurator to 20-bit and use the defined reference clock frequency.

Table 1-21. Jitter Attenuation PLL Presets
Jitter Cleaning Mode SelectionData Rate (Mbps)Reference Clock Frequency (MHz)PCS - Fabric bit WidthMode
10G SyncE 32Bit10312.5156.253264b66b
10G SyncE 64Bit10312.5156.256464b66b
1G SyncE 10Bit125012510PMA
CPRI Rate 1614.4122.88328b10b
CPRI Rate 21228.8122.88328b10b
CPRI Rate 32457.6122.88328b10b
CPRI Rate 43072122.88328b10b
CPRI Rate 54915.2122.88328b10b
CPRI Rate 66144122.88328b10b
CPRI Rate 8 64-Bit10137.6122.886464b66b
SDI 3G2970148.520PMA
SDI HD1485148.510PMA
SDI SD270148.510PMA
Custom Protocol SettingsSee the following details.