1.5.4.2 Broadcasting REFCLK to the FPGA Fabric
(Ask a Question)In the PolarFire family devices, you can broadcast the external XCVR reference clock (REFCLK)
signal into the FPGA fabric using a hardwired global routing resource. This is possible
when the following conditions are met:
- The selected XCVR quad (Q#) is not configured to use global output clocks. This ensures that the global output is available for broadcasting the REFCLK. Use regional clock outputs for XCVR related clock outputs from the selected quad.
- The external REFCLK enters the
device using a XCVR_#A_REFCLK_P/N input pin (not XCVR_#B_REFCLK nor
XCVR#C_REFCLK pins)
- Assigning the REFCLK input to the XCVR_#A_REFCLK_P/N input ensures that the selected XCVR_REF_CLK corresponds to a location associated with the TXPLL_SSC in the XCVR quad.
- The XCVR_REF_CLK associated with a quad’s TXPLL_SSC has additional connectivity to the fabric global clocking resources through the east Interface Clock Block (ICB), as described in Reference Clock Input Pins and in the “Global Clock Network” section of the PolarFire Family Clocking Resources User Guide.
- The XCVR_REF_CLK can simultaneously broadcast the REFCLK to the FPGA fabric and drive either the selected quad’s TXPLL_SSC or a Q#_TXPLL#, per allowable placements in the Libero SoC I/O Editor XCVR View.
- Instantiate and connect a CLKINT_PRESERVE macro to the XCVR_REF_CLK hardwired output port REF_CLK. This ensures that the hardwired connection is preserved during Synthesis optimizations.
The following table lists the conditions that are listed in the preceding list and the resulting Global Net Report.
| Package Pins | MPF300T/MPF300TS-FCG1152 Pin Names |
|---|---|
| AF29 | XCVR_2B_REFCLK_P |
| AF30 | XCVR_2B_REFCLK_N |
| AE27 | XCVR_2A_REFCLK_P |
| AE28 | XCVR_2A_REFCLK_N |
| AC27 | XCVR_2C_REFCLK_P |
| AC28 | XCVR_2C_REFCLK_N |
The following figures show the conditions that are listed in the preceding list and the resulting Global Net Report.
| From | From Location | To | Net Name | Net Type | Fanout |
|---|---|---|---|---|---|
| OSC_0_0/OSC_0_0/I_OSC_160:CLK | (512, 2) | PF_CLK_DIV_C0_0/PF_CLK_DIV_C0_0/I_CD_RNIF7Q3/U0 | OSC_0_0_RCOSC_160MHZ_CLK_DIV | HARDWIRED | 2 |
| xcvr_ref_clock_0/xcvr_ref_clock_0/I_IO:REFCLK_0 | (2466, 371) | CLKINT_PRESERVE_0/U0 | xcvr_ref_clock_0_REF_CLK | HARDWIRED | 3 |
| OSC_0_0/OSC_0_0/I_OSC_160:CLK | (512, 2) | OSC_0_0/OSC_0_0/I_OSC_160_INT/U0 | OSC_0_0_RCOSC_160MHZ_CLK_DIV | HARDWIRED | 2 |