3.5.1.23.1 SmartHLS Report
(Ask a Question)After compiling software to hardware, SmartHLS generates one summary report file for each top-level function (hls_output/reports/summary.hls.<top_level>.rpt
) to show some insights about the generated RTL circuit, such as the top-level module interface, scheduling information, memory usage, and so on. The following will explain each section of the report file.