7.20 Appendix E – Operations Native to SmartDesign

This section describes the operations/functions native to the SmartDesign tool.

  • Pad ports and pad nets cannot be copied or pasted
  • Hierarchy instances can also be copied or pasted
  • All the port attributes (tie-off values, inversions ) are kept after pasting
  • Port or pin slices are preserved. Slice port cannot be copied individually
  • In the Copy and Paste or Cut and Paste Tcl commands, bus port names must be specified without a range. Names such as bus_name[10:1] are treated as invalid
  • Cut and Paste do not have an Undo option
  • Cut and Paste do not work within the same SmartDesign
  • Copy or Cut or Paste are not supported across different working Libero projects