3.6.2.4.34 ACTIVE_LOW_RESET

This constraint is used for enable active low reset for the generated RTL modules. Default is 0 (active high reset).

Category
HLS constraint
Value Type
Boolean
Valid Values
0, 1
Default Value
0
Dependencies
None
Applicable Flows
All devices and flows
Test Status
Actively in-use
Examples
set_parameter ACTIVE_LOW_RESET 1