3.6.2.4.29 READONLY_RAM_TO_ROM

When READONLY_RAM_TO_ROM is set to 1, SmartHLS would analyze memory access patterns and generate read-only RAM as ROM (Read Only Memory). This constraint is enabled by default.

Category
HLS constraint
Value Type
Boolean
Valid Values
0, 1
Default Value
1
Dependencies
None
Applicable Flows
All devices and flows
Test Status
Actively in-use
Examples
set_parameter READONLY_RAM_TO_ROM 0