3.6.2.4.31 ECC_CORRECTION_PROBABILITY

This constraint is used for Error Correction Code error emulation. It represents the probability of a single-bit error when an error is detected in software and simulation.

Category
HLS constraint
Value Type
Decimal
Valid Values
A value between 0.0 and 1.0
Default Value
0
Dependencies
None
Applicable Flows
RTG4 and PolarFire® devices
Test Status
Actively in-use
Examples
set_parameter ECC_CORRECTION_PROBABILITY 0.5