3.6.2.4.33 ECC_ERROR_INJECTION_ON
(Ask a Question)This constraint is used for enable the Error Simulation
feature for Error Correction Code.
Important: To use ECC error injection, the
ECC_ERROR_PROBABILITY and ECC_CORRECTION_PROBABILITY constraints must be removed.
- Category
- HLS constraint
- Value Type
- Boolean
- Default Value
- 0
- Dependencies
- None
- Applicable Flows
- RTG4™
- Test Status
- Actively in-use
- Examples
set_parameter ECC_ERROR_INJECTION_ON 1