3.6.2.4.8 SOC_BD_NAME
(Ask a Question)This is an SoC integration parameter to allow integrating HLS-generated modules into a custom user-defined SmartDesign system. The parameter specifies the name of the SmartDesign system to integrate the HLS modules into.
Please refer to Soc Integration Parameters in User-defined SmartDesign for more details on how to use this Tcl parameter.
- Category
- HLS Constraints
- Value Type
- String
- Default Value (Based on Icicle SoC reference design)
- FIC_0_PERIPHERALS
- Dependencies
- None
- Applicable Flows
- SoC Flow Only
- Test Status
- Actively in-use
- Examples
set_parameter SOC_BD_NAME FIC_0_PERIPHERALS