3.6.2.4.32 ECC_WARNING_MSGS_ON

This constraint is used for Error Correction Code error emulation. It enable messages from the memory RTL model when an error is detected.

Category
HLS constraint
Value Type
Boolean
Valid Values
0, 1
Default Value
0
Dependencies
None
Applicable Flows
RTG4 and PolarFire® devices
Test Status
Actively in-use
Examples
set_parameter ECC_WARNING_MSGS_ON 1