3.6.2.4.22 COSIM_FREE_RUNNING_DATAFLOW_TOP
(Ask a Question)The COSIM_FREE_RUNNING_DATAFLOW_TOP
parameter can be useful for dataflow
designs which contain conditionally-executed tasks. When the top-level module uses
dataflow, this parameter will make the top-level module free-running, i.e., its start
signal will be tied to 1. This parameter should not be enabled if an AXI Target
interface is used.
- Category
- HLS Constraint
- Value Type
- Boolean
- Valid Values
- 0, 1
- Default Value
- 0: disabled
- Location Where Default is Specified
examples/legup.tcl
- Dependencies
- None
- Applicable Flows
- All devices and flows
- Test Status
- Alpha release
- Examples
set_parameter COSIM_FREE_RUNNING_DATAFLOW_TOP 1