21.9.51 smartpower_set_tambient

Description

Enter description here

Note: Command 'smartpower_set_tambient' is deprecated, but it is still executable. Use "smartpower_temperature_opcond_set_design_wide" instead.
smartpower_set_tambient -temp "decimal value"

Arguments

ParameterTypeDescription
tempdecimal

Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneRequired parameter 'temp' is missing.
NoneParameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_tambient -temp "decimal value"'.
NoneParameter 'temp' must be less than or equal to 125.000.
Nonetemp: Invalid argument value: 'value' (expecting decimal value).

Supported Families

PolarFire®
SmartFusion®2
RTG4™
IGLOO® 2

Example

Enter example description here

smartpower_set_tambient -temp "5"