Description
Enter description here
smartpower_get_tetaja [-style "case_cooling | still_air | 1.0_mps | 2.5_mps | custom"]
Arguments
Parameter | Type | Description |
---|
style | string | |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Parameter 'param_name' is not defined. |
None | style: Invalid argument value: 'value' (expecting case_cooling, still_air, 1.0_mps, 2.5_mps or custom). |
Supported Families
PolarFire® |
SmartFusion® 2 |
RTG4™ |
IGLOO® 2 |
Example
Enter example description here
smartpower_get_tetaja -style "custom"