Description
Enter description here
Note: Command 'smartpower_set_default_io_enable_rate' is deprecated, but it is still executable. Use "smartpower_change_setofpin_statistics" instead.
smartpower_set_default_io_enable_rate -pin_enable_rate "decimal value"
Arguments
Parameter | Type | Description |
---|
pin_enable_rate | decimal | |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Required parameter 'pin_enable_rate' is missing. |
None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_default_io_enable_rate -pin_enable_rate "decimal value"'. |
None | Parameter 'pin_enable_rate' must be less than or equal to 100.000. |
None | Parameter 'pin_enable_rate' must be a positive decimal value. |
None | pin_enable_rate: Invalid argument value: 'value' (expecting decimal value). |
Supported Families
PolarFire® |
SmartFusion® 2 |
RTG4™ |
IGLOO® 2 |
Example
Enter example description here
smartpower_set_default_io_enable_rate -pin_enable_rate "4"