21.9.50 smartpower_set_scenario_for_analysis

Description

This Tcl command sets the scenario for cycle-accurate power analysis.

smartpower_set_scenario_for_analysis -scenario {value}

Arguments

ParameterTypeDescription
scenariostringSpecifies the mode for cycle-accurate power analysis.
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneRequired parameter 'scenario' is missing.
Nonescenario: Invalid argument value: 'ScenarioName' (expecting existing_scenario_name).
NoneParameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_scenario_for_analysis -scenario "MyScenario."

Supported Families

PolarFire®
SmartFusion® 2
RTG4™
IGLOO® 2
PolarFire SoC

Example

The following example sets the scenario for analysis to "my_scenario" custom scenario:

smartpower_set_scenario_for_analysis -scenario {my_scenario}

See Also