21.9.8 smartpower_compute_vectorless
(Ask a Question)Description
This Tcl command executes a vectorless analysis of the current operating mode.
smartpower_compute_vectorless
Arguments
Parameter | Type | Description |
---|---|---|
None | None | None |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_compute_vectorless'. |
Supported Families
PolarFire® |
SmartFusion® 2 |
RTG4™ |
IGLOO® 2 |
PolarFire SoC |
Example
smartpower_compute_vectorless