Description
This Tcl command restores all power information previously committed in SmartPower.
smartpower_restore
Arguments
Parameter | Type | Description |
---|
None | None | None |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_restore'. |
Supported Families
Supported Families | Supported Versions |
---|
PolarFire® | v12.4+ |
SmartFusion® 2 | v12.4+ |
RTG4™ | v12.4+ |
IGLOO® 2 | v12.4+ |
PolarFire SoC | v12.6+ |
Example
This example restores all power information previously committed in SmartPower.
smartpower_restore