3.5.1.19.8 Image Processing Library
(Ask a Question)The SmartHLS image processing library provides C++ class/function APIs for a number of commonly used image processing operations. You can use these class/function APIs by including the following header file,
#include "hls/image_processing.hpp"