TCPIP_DNS_EntryQuery Function
C
TCPIP_DNS_RESULT TCPIP_DNS_EntryQuery(
TCPIP_DNS_ENTRY_QUERY * pDnsQuery,
int queryIndex
);
Description
This function is used to query the DNS client for a specified entry. The entry to be queried is selected by its index.
Preconditions
The DNS client module must be initialized.
Parameters
| Parameters | Description |
|---|---|
| pDnsQuery | Address to store the the query result. |
| queryIndex | Entry index to be selected; should start with 0. |
Returns
TCPIP_DNS_RES_OK - valid address for this index, successful.
Errors:
TCPIP_DNS_RES_NO_SERVICE - DNS resolver non existent/uninitialized.
TCPIP_DNS_RES_INVALID_HOSTNAME - invalid string, len, pDnsQuery provided.
TCPIP_DNS_RES_EMPTY_IX_ENTRY - no name associated with this entry.
TCPIP_DNS_RES_NO_IX_ENTRY - invalid query index.
Remarks
None.