TCPIP_DNS_RemoveAll Function
C
TCPIP_DNS_RESULT TCPIP_DNS_RemoveAll();
Description
This function is used to remove all the entries from the DNS cache. It removes both the solved and unresolved entries.
Preconditions
The DNS module must be initialized.
Returns
TCPIP_DNS_RES_OK - If successful.
TCPIP_DNS_RES_NO_SERVICE - DNS resolver non existent/uninitialized.
Remarks
None.