TCPIP_DNS_GetIPAddressesNumber Function
C
int TCPIP_DNS_GetIPAddressesNumber(
const char* hostName,
IP_ADDRESS_TYPE type
);
Description
This function returns the total count of IPv4 and/or IPv6 addresses that exist for a resolved host name.
Preconditions
TCPIP_DNS_Resolve() has been called.
Parameters
| Parameters | Description |
|---|---|
| hostName | A pointer to the null terminated string specifying the host name. |
| type | IP_ADDRESS_TYPE_IPV4/IP_ADDRESS_TYPE_IPV6/IP_ADDRESS_TYPE_ANY. |
Returns
None.
Remarks
None.