TCPIP_DNS_CLIENT_MODULE_CONFIG Structure
C
typedef struct {
bool deleteOldLease;
int cacheEntries;
uint32_t entrySolvedTmo;
int nIPv4Entries;
IP_ADDRESS_TYPE ipAddressType;
int nIPv6Entries;
} TCPIP_DNS_CLIENT_MODULE_CONFIG;
Description
Structure: TCPIP_DNS_CLIENT_MODULE_CONFIG.
DNS module runtime configuration and initialization parameters.
Members
| Members | Description |
|---|---|
| deleteOldLease | Delete old cache if still in place, specific DNS parameters. |
| cacheEntries | Max number of cache entries. |
| entrySolvedTmo | Solved entry removed after this tmo if not referenced, in seconds. |
| nIPv4Entries | Number of IPv4 entries per DNS name and Default value is 1. |
| ipAddressType | IP protocol type to use for connecting to the DNS server: IPv4 or IPv6 Currently only IPv4 is supported and this parameter is not used Reserved for future improvements. |
| nIPv6Entries | Number of IPv6 address per DNS Name Default value is 1 and is used only when IPv6 is enabled. |
Remarks
None.