TCPIP_DNS_RESULT Enumeration
C
typedef enum {
TCPIP_DNS_RES_OK = 0,
TCPIP_DNS_RES_PENDING,
TCPIP_DNS_RES_NAME_IS_IPADDRESS,
TCPIP_DNS_RES_NO_NAME_ENTRY = -1,
TCPIP_DNS_RES_NO_IP_ENTRY = -2,
TCPIP_DNS_RES_NO_IX_ENTRY = -3,
TCPIP_DNS_RES_EMPTY_IX_ENTRY = -4,
TCPIP_DNS_RES_SERVER_TMO = -5,
TCPIP_DNS_RES_NO_SERVICE = -6,
TCPIP_DNS_RES_NO_INTERFACE = -7,
TCPIP_DNS_RES_CACHE_FULL = -8,
TCPIP_DNS_RES_INVALID_HOSTNAME = -9,
TCPIP_DNS_RES_SOCKET_ERROR = -10
} TCPIP_DNS_RESULT;
Description
Enumeration: TCPIP_DNS_RESULT.
DNS Client operations results.
Members
| Members | Description |
|---|---|
| TCPIP_DNS_RES_OK = 0 | Operation succeeded. |
| TCPIP_DNS_RES_PENDING | Operation is ongoing. |
| TCPIP_DNS_RES_NAME_IS_IPADDRESS | DNS request is a IPv4 or IPv6 address. |
| TCPIP_DNS_RES_NO_NAME_ENTRY = -1 | No such name exists. |
| TCPIP_DNS_RES_NO_IP_ENTRY = -2 | No such IP type exists. |
| TCPIP_DNS_RES_NO_IX_ENTRY = -3 | No such index exists. |
| TCPIP_DNS_RES_EMPTY_IX_ENTRY = -4 | No entry associated to this index exists. |
| TCPIP_DNS_RES_SERVER_TMO = -5 | DNS server response tmo. |
| TCPIP_DNS_RES_NO_SERVICE = -6 | DNS service not implemented or uninitialized. |
| TCPIP_DNS_RES_NO_INTERFACE = -7 | No interface for DNS traffic available. |
| TCPIP_DNS_RES_CACHE_FULL = -8 | The cache is full and no entry could be added. |
| TCPIP_DNS_RES_INVALID_HOSTNAME = -9 | Invalid hostname. |
| TCPIP_DNS_RES_SOCKET_ERROR = -10 | DNS UDP socket error: not ready, TX error, etc. |
Remarks
None.