TCPIP_DNS_HandlerDeRegister Function
C
bool TCPIP_DNS_HandlerDeRegister(
TCPIP_DNS_HANDLE hDns
);
Description
This function deregisters the DNS client event handler.
Preconditions
The DNS module must be initialized.
Paramaters
| Parameters | Description |
|---|---|
| hDns | A handle returned by a previous call to TCPIP_DNS_HandlerRegister(). |
Returns
True - If the call succeeds.
False - If no such handler is registered.
Remarks
None.