TCPIP_DNS_RESOLVE_TYPE Enumeration
C
typedef enum {
TCPIP_DNS_TYPE_A = 1,
TCPIP_DNS_TYPE_MX = 15,
TCPIP_DNS_TYPE_AAAA = 28u,
TCPIP_DNS_TYPE_ANY = 0xff
} TCPIP_DNS_RESOLVE_TYPE;
Description
Enumeration: TCPIP_DNS_RESOLVE_TYPE.
This enumeration lists the RecordType argument for TCPIP_DNS_Resolve. The stack supports DNS_TYPE_A and DNS_TYPE_AAAA.
Members
| Members | Description |
|---|---|
| TCPIP_DNS_TYPE_A = 1 | Indicates an A (standard address) record. |
| TCPIP_DNS_TYPE_MX = 15 | Indicates an MX (mail exchanger) record. |
| TCPIP_DNS_TYPE_AAAA = 28u | Indicates a quad-A (IPv6 address) address record. |
Remarks
None.