43.12 Deep Sleep Current Consumption DC Electrical Specifications (125°C)

Table 43-13. Deep Sleep Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsVDDIOTyp.(1)Max.UnitsConditions
BPWR_1IDD_BACKUP(2)

MCU IDD in Deep Sleep mode powered from VDDIO

3.3V1.4618.68µANo backup RAM retained
BPWR_31.9V1.0913.12 µA
BPWR_93.3V1.730.9µA8 KB backup RAM retained
BPWR_111.9V1.3425.17µA8 KB backup RAM retained
Note:
  1. Typical value measured at 25°C and 3.3V.
  2. The test conditions are as follows:
    • All GPIO are input and pulled up.
    • All peripherals disabled with PMD bits.
    • All PB clocks are divided by 16.
    • LPRC is set as LPCLK.
    • SOSC and POSC is disabled.
    • CLDO configured at lowest possible voltage (VREG Trim = 0x07).
    • DSU is disconnected.
    • RF system is in low power configuration.
    • DSWDT is enabled and configured for wake-up.
    • Deep sleep entry is configured and WFI instruction is executed.
    • 8 KB RAM WCM memory ON using WCMCFG.WCM1CFG[2:0]=1; WCMCFG.WCM2CFG[2:0]=1 for powered ON, RET + NAP Mode.

    • 8 KB RAM WCM memory OFF using WCMCFG.WCM1CFG[2:0]=0; WCMCFG.WCM2CFG[2:0]=0 for powered OFF.

  3. These parameters are characterized but not tested in manufacturing.
Figure 43-9. Deep Sleep Current RAM ON
Figure 43-10. Deep Sleep Current RAM OFF