Standard Operating Conditions:
VDDIO = VDDANA 1.9V to 3.6V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for
Industrial Temp-40°C ≤ TA ≤ +125°C for Extended
Temp
Param. No.
Symbol
Characteristics
Min.
Typ.
Max.
Units
Conditions(1)
XOSC32_1
FOSC_XOSC32
XOSC32 oscillator crystal frequency
—
32.79
—
kHz
XIN32, XOUT32 secondary oscillator
XOSC32_3
CXIN32
XOSC32 XIN32 parasitic pin capacitance
—
0.4
—
pF
0.4 pF at the SOC pins and 2.4 pF on the module
2.4
XOSC32_5
CXOUT32
XOSC32 XOUT32 parasitic pin capacitance
—
0.4
—
pF
0.4 pF at the SOC pins and 2.4 pF on the module
2.4
XOSC32_11
CLOAD_X32(3)
32.768 kHz crystal load capacitance
—
11
—
pF
—
XOSC32_13
ESR_X32
32.768 kHz crystal ESR
—
75
100
KΩ
—
XOSC32_15
TOSC32
TOSC32 = 1/FOSC_XOSC32
—
30.5
—
µs
See parameter XOSC32_1 for FOSC_XOSC32 value
XOSC32_17
XOSC32_ST(2)
XOSC32 crystal start-up time
—
1024
—
TOSC
Crystal stabilization time only not oscillator ready
Note:
VDDIO = VDDANA = 3.3V.
This is for
guidance only. A major component of crystal start-up time is
based on the second party crystal MFG parasitic that is
outside the scope of this specification. If this is a major
concern, the customer might need to characterize this based
on their design choices.
The test
conditions for crystal load capacitor calculation are as
follows:
Standard PCB trace capacitance = 1.5 pF per 12.5 mm
(0.5 inches) (in other words, PCB STD TRACE W =
0.175 mm, H = 36 μm, T = 113 μm)
Xtal
PCB capacitance typical; therefore, ~= 2.5 pF for a
tight PCB xtal layout
For
CXIN and CXOUT within 4 pF of each other, assume
CXTAL_EFF = ((CXIN / 2)
Note: Averaging CXIN and CXOUT will affect the final
calculated CLOAD value by less than the tolerance
of the capacitor selection.
Equation 1:
Assuming C1 = C2 and CXin ~= CXout,
the formula can be further simplified and restated to
solve for C1 and C2 by:
C1 = C2 = 13 pF (in
other words, for hypothetical example crystal external
load capacitors)
User C1 = C2 = 13 pF ≤ CLOAD_X32
(max.) spec
User
selectable in OSC32KCTRL.STARTUP.
These parameters are characterized but not tested in
manufacturing.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.