43.14 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications (125°C)

Table 43-15. XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsVDDIOTyp.(1)Max.UnitsConditions
OPWR_1IDD_OFF(2)MCU IDD in OFF mode powered from VDDIO3.3V0.3612.8µAIn OFF mode, the device is entirely powered-off.
Note: This mode is left by pulling the RESET pin low, or when a power Reset is done.
OPWR_31.9V0.117.66
Note:
  1. Typical value measured at 25°C and 3.3V.
  2. The test conditions are as follows:
    • All GPIO are input and pulled up.
    • All peripherals disabled with PMD bits.
    • DSU is disconnected.
    • RF system is in low power configuration.
    • DSWDT is disabled.
    • RTCC and POSC is disabled.
    • Deep sleep entry is configured and WFI instruction is executed.
  3. These parameters are characterized but not tested in manufacturing.
Figure 43-11. Extreme Deep Sleep Current