43.20 Frequency AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
MCU_1 | FCY | MCU frequency of operation | — | — | 64 | MHz | VDDIO(min) to VDDIO(max) |
MCU_3 | TCY | MCU clock period | 1/FCY | ns | — | ||
Note: These parameters are characterized but not tested in manufacturing. |
PLL ( Phase Locked Loop) AC Electrical Specifications
AC Characteristics FDPLLxxMHz (Fractional Digital Phase Locked Loop) | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
PLL_1 | PLL_FIN | PLL input frequency | — | 16 | — | MHz | Over full voltage and temperature operating ranges |
PLL_3 | PLL_FOUT | PLL output clock frequency | — | 96 | — | MHz | — |
PLL_4 | PLL_VCO_FREQ | PLL VCO frequency | — | 480 | — | MHz | — |
Note:
|