43.11 Deep Sleep Current Consumption DC Electrical Specifications (85°C)
DC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | VDDIO | Typ.(1) | Max. | Units | Conditions |
BPWR_1 | IDD_BACKUP(2) | MCU IDD in Deep Sleep mode powered from VDDIO | 3.3V | 1.5 | 7.1 | µA | No backup RAM retained |
BPWR_3 | 1.9V | 1.1 | 4.3 | µA | |||
BPWR_9 | 3.3V | 1.7 | 11.7 | µA | 8 KB backup RAM retained | ||
BPWR_11 | 1.9V | 1.4 | 8.8 | µA | 8 KB backup RAM retained | ||
Note:
|