43.16 External XTAL and Clock AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions(1) |
XOSC_1 | FOSC_XOSC | XOSC crystal frequency | — | 16 | — | MHz | XIN, XOUT primary oscillator |
XOSC_1A | TOSC | TOSC = 1/FOSC_XOSC | — | 0.0625 | — | μs | See parameter XOSC1 for FOSC_XOSC value |
XOSC_2 | XOSC_ST(2) | XOSC crystal start-up time | — | — | 2.5 | ms | Crystal stabilization time only not oscillator ready |
XOSC_3 | CXIN | XOSC XIN parasitic pin capacitance | — | 0.35 | — | pF | With default crystal trim settings |
XOSC_5 | CXOUT | XOSC XOUT parasitic pin capacitance | — | 0.35 | — | pF | With default crystal trim settings |
XOSC_11 | CLOAD(3) | XOSC crystal FOSC = 16 MHz | — | 9 | — | pF | — |
XOSC_21 | ESR | XOSC crystal FOSC = 16 MHz | — | — | 100 | Ω | — |
XOSC_33 | DLEVEL | MCU crystal oscillator power drive level | — | — | 100 | μW | — |
Note:
|