43.29 FLASH NVM AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
NVM_1 | FRETEN | Flash data retention | — | 15 | — | Yrs | Under all conditions less than absolute maximum ratings specifications | |
NVM_3 | EP | Cell endurance (Flash erase and Write operation) | — | 100k | — | Cycles | ||
NVM_5 | FREAD | Flash read | 0 wait states | — | — | 16 | MHz | VDDIO = 3.3V |
1 wait states | — | — | 32 | |||||
2 wait states | — | — | 64 | |||||
3 wait states | — | — | 64 | |||||
4 wait states | — | — | 64 | |||||
5 wait states | — | — | 64 | |||||
NVM_7 | TFPW | Program cycle time | Row write | — | 2.5 | — | ms | — |
NVM_9 | TCE | Erase chip | — | 20 | — | ms | ||
Note:
|