43.27 TCx Timer Capture Module AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
TC_1 | TCINLOW | Capture TCx input low time | 2/fGLK_TCx | — | — | ns | VDDIO = 3.3V and meet TC_5 spec |
TC_3 | TCINHIGH | Capture TCx input high time | 2/fGLK_TCx | — | — | ns | VDDIO = 3.3V and meet TC_5 spec |
TC_5 | TCINPERIOD | Capture input period | 4/fGLK_TCx | — | — | ns | VDDIO = 3.3V |
TC_7 | TCOUTLOW | Compare TCx output low time | 1/fGCLK_TCx | — | — | ns | VDDIO = 3.3V and meet TC_11 spec |
TC_9 | TCOUTHIGH | Compare TCx output high time | 1/fGCLK_TCx | — | — | ns | VDDIO = 3.3V and meet TC_11 spec |
TC_11 | TCOUTPERIOD | Compare output period | 2/fGCLK_TCx | — | — | ns | VDDIO = 3.3V |
TC_13 | fGCLK_TCx | TC peripheral module clock frequency | — | — | 64 | MHz | VDDIO(min) |
Note: These parameters are
characterized but not tested in
manufacturing.
|