1.1.2.1.1.1.28 Maximum device name length
C
#define GAP_MAX_DEVICE_NAME_LEN 0x20
Description
The definition of maximum length of device name.
Macro Definition
| Macro | Description |
|---|---|
| GAP_MAX_DEVICE_NAME_LEN | Maximum length of device name. |
#define GAP_MAX_DEVICE_NAME_LEN 0x20
The definition of maximum length of device name.
| Macro | Description |
|---|---|
| GAP_MAX_DEVICE_NAME_LEN | Maximum length of device name. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.