1.1.2.1.1.1.60 The accuracy of the periodic advertiser's clock
C
#define BLE_GAP_PERIODIC_ACA_500_PPM 0x00 #define BLE_GAP_PERIODIC_ACA_250_PPM 0x01 #define BLE_GAP_PERIODIC_ACA_150_PPM 0x02 #define BLE_GAP_PERIODIC_ACA_100_PPM 0x03 #define BLE_GAP_PERIODIC_ACA_75_PPM 0x04 #define BLE_GAP_PERIODIC_ACA_50_PPM 0x05 #define BLE_GAP_PERIODIC_ACA_30_PPM 0x06 #define BLE_GAP_PERIODIC_ACA_20_PPM 0x07
Description
The definition of periodic advertising advertiser clock accuracy.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_PERIODIC_ACA_500_PPM | 500 ppm |
| BLE_GAP_PERIODIC_ACA_250_PPM | 250 ppm |
| BLE_GAP_PERIODIC_ACA_150_PPM | 150 ppm |
| BLE_GAP_PERIODIC_ACA_100_PPM | 100 ppm |
| BLE_GAP_PERIODIC_ACA_75_PPM | 750 ppm |
| BLE_GAP_PERIODIC_ACA_50_PPM | 50 ppm |
| BLE_GAP_PERIODIC_ACA_30_PPM | 30 ppm |
| BLE_GAP_PERIODIC_ACA_20_PPM | 20 ppm |