1.1.2.1.1.1.5 Advertising interval
C
#define BLE_GAP_ADV_INTERVAL_MIN 0x0020 #define BLE_GAP_ADV_INTERVAL_MAX 0x4000
Description
Range for advertising interval. (Unit: 0.625 ms) Default value is 0x0800.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_ADV_INTERVAL_MIN | Minimum advertising interval. 20 ms |
| BLE_GAP_ADV_INTERVAL_MAX | Maximum advertising interval. 10.24 sec |