1.1.2.1.1.1.9 Appearance definition
C
#define GAP_APPEARANCE_UNKNOWN 0 #define GAP_APPEARANCE_GENERIC_PHONE 64 #define GAP_APPEARANCE_GENERIC_COMPUTER 128 #define GAP_APPEARANCE_GENERIC_WATCH 192 #define GAP_APPEARANCE_GENERIC_HID 960 #define GAP_APPEARANCE_GENERIC_GLUCOSE_METER 1024 #define GAP_APPEARANCE_GENERIC_CYCLING 1152 #define GAP_APPEARANCE_GENERIC_WEIGHT_SCALE 3200
Description
The definition of appearance.
Macro Definition
| Macro | Description |
|---|---|
| GAP_APPEARANCE_UNKNOWN | Unknown. |
| GAP_APPEARANCE_GENERIC_PHONE | Generic Phone. |
| GAP_APPEARANCE_GENERIC_COMPUTER | Generic Computer. |
| GAP_APPEARANCE_GENERIC_WATCH | Generic Watch. |
| GAP_APPEARANCE_GENERIC_HID | Human Interface Device (HID). |
| GAP_APPEARANCE_GENERIC_GLUCOSE_METER | Generic Glucose Meter. |
| GAP_APPEARANCE_GENERIC_CYCLING | Generic Cycling. |
| GAP_APPEARANCE_GENERIC_WEIGHT_SCALE | Generic Weight Scale. |