1.1.2.1.1.1.25 Maximum advertising handle
C
#define BLE_GAP_MAX_ADV_HANDLE 0xEF
Description
The definition of maximum allowed Advertising handle.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_MAX_ADV_HANDLE | Maximum BLE ADV handle. |
#define BLE_GAP_MAX_ADV_HANDLE 0xEF
The definition of maximum allowed Advertising handle.
| Macro | Description |
|---|---|
| BLE_GAP_MAX_ADV_HANDLE | Maximum BLE ADV handle. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.