1.1.2.1.1.1.18 Extended primary advertising interval
C
#define BLE_GAP_EXT_PRIMARY_ADV_INTERVAL_MIN 0x0020 #define BLE_GAP_EXT_PRIMARY_ADV_INTERVAL_MAX 0x1F4000
Description
Range of LE extended primary advertising interval. (Unit: 0.625 ms)
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_PRIMARY_ADV_INTERVAL_MIN | Minimum LE extended primary adv interval. Default is 20 ms |
| BLE_GAP_EXT_PRIMARY_ADV_INTERVAL_MAX | Maximum LE extended primary adv interval. Default is 1280 sec |